Energy Efficient ECM Fans
With up to four ECM fan options, ThinLine delivers efficiencies up to 80% higher than typical fan coil motor operation. Unlike standard PSC motors, ThinLine's electronically commutated (EC) motors modulate to provide just the right amount of airflow, eliminating wasted energy. This means ultimate flexibility in energy use, airflow, sound and design — all while achieving industry-leading efficiency.